BASICPLUS DEMOBOARD
Overview
- Equipped with one TLD2141-3EP (High End), one TLD2331-3EP (Mid End) and one TLD1114-1EP (Companion) LITIX™ Basic+ devices
- Compatible with all LITIX™ Basic+ High End and Mid End devices
- Typical supply voltage range: 8V – 16V (5.5V – 40V), with possibility to power-ON and test each device separately
- On-board LED load for each device, 3x3 LEDs per device
- Possibility to connect to external load
- 15cm x 10cm 2-layer PCB
Videos
Support